1.1.2.1.1.1.52 Scan filter length
C
#define BLE_GAP_SCAN_SERVICE_DATA_MAX_LEN 16 #define BLE_GAP_SCAN_MSD_MAX_LEN 16 #define BLE_GAP_SCAN_NAME_MAX_LEN 16
Description
The definition of maximum length of scan filter field.
Macro Definition
| Macro | Description |
|---|---|
| BLE_GAP_SCAN_SERVICE_DATA_MAX_LEN | Maximum service data array size. |
| BLE_GAP_SCAN_MSD_MAX_LEN | Maximum manufacturer specific data array size. |
| BLE_GAP_SCAN_NAME_MAX_LEN | Maximum name filter array size. |