1.1.2.1.1.1.1 Address length
C
#define GAP_MAX_BD_ADDRESS_LEN 0x06
Description
The definition of maximum Bluetooth address length.
Macro Definition
| Macro | Description |
|---|---|
| GAP_MAX_BD_ADDRESS_LEN | Maximum length of BD address . |
#define GAP_MAX_BD_ADDRESS_LEN 0x06
The definition of maximum Bluetooth address length.
| Macro | Description |
|---|---|
| GAP_MAX_BD_ADDRESS_LEN | Maximum length of BD address . |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.