1.1.2.1.1.1.2 Address type
C
#define BLE_GAP_ADDR_TYPE_PUBLIC 0x00 #define BLE_GAP_ADDR_TYPE_RANDOM_STATIC 0x01 #define BLE_GAP_ADDR_TYPE_RANDOM_RESOLVABLE 0x02 #define BLE_GAP_ADDR_TYPE_RANDOM_NON_RESOLVABLE 0x03
Description
The definition of address types.
Macro Definition
| Macro | Description |
|---|---|
| BLE_GAP_ADDR_TYPE_PUBLIC | Public device address (default). |
| BLE_GAP_ADDR_TYPE_RANDOM_STATIC | Static random device address. |
| BLE_GAP_ADDR_TYPE_RANDOM_RESOLVABLE | Private resolvable random device address. |
| BLE_GAP_ADDR_TYPE_RANDOM_NON_RESOLVABLE | Private non resolvable random device address. |