1.1.2.1.1.1.37 Maximum sync devices number
C
#define BLE_GAP_MAX_DEV_NUM 0x08
Description
The definition of maximum number of device could be set to advertiser list.
Macro Definition
| Macro | Description |
|---|---|
| BLE_GAP_MAX_DEV_NUM | Maximum number of resolving list. |