1.1.2.1.1.1.31 Maximum filter accept list number
C
#define BLE_GAP_MAX_FILTER_ACCEPT_LIST_NUM 0x08
Description
The definition of maximum number of filter accept list.
Macro Definition
| Macro | Description |
|---|---|
| BLE_GAP_MAX_FILTER_ACCEPT_LIST_NUM | Maximum number of filter accept list. |