1.1.2.1.1.1.38 Operation of extended advertising data
C
#define BLE_GAP_EXT_ADV_DATA_OP_COMPLETE 0x03 #define BLE_GAP_EXT_ADV_DATA_OP_UNCHANGED 0x04
Description
The definition of extended advertising event operations.
Macro Definition
| Macro | Description |
|---|---|
| BLE_GAP_EXT_ADV_DATA_OP_COMPLETE | Complete extended advertising data. |
| BLE_GAP_EXT_ADV_DATA_OP_UNCHANGED | Unchanged data (just update the Advertising DID). |