1.1.2.1.1.1.42 PHY option for transmit and receive
C
#define BLE_GAP_PHY_OPTION_NO_PREF 0 #define BLE_GAP_PHY_OPTION_1M (1 <<0) #define BLE_GAP_PHY_OPTION_2M (1 <<1) #define BLE_GAP_PHY_OPTION_CODED (1 <<2)
Description
The definition of PHY option for TX and RX.
Macro Definition
| Macro | Description |
|---|---|
| BLE_GAP_PHY_OPTION_NO_PREF | No preference. |
| BLE_GAP_PHY_OPTION_1M | Prefers to use the LE 1M PHY (possibly among others). |
| BLE_GAP_PHY_OPTION_2M | Prefers to use the LE 2M PHY (possibly among others). |
| BLE_GAP_PHY_OPTION_CODED | Prefers to use the LE Coded PHY (possibly among others). |