1.1.2.1.1.1.17 Event type of advertising report
C
#define BLE_GAP_ADV_REPORT_EVT_TYPE_ADV_IND 0x00 #define BLE_GAP_ADV_REPORT_EVT_TYPE_ADV_DIRECT_IND 0x01 #define BLE_GAP_ADV_REPORT_EVT_TYPE_ADV_SCAN_IND 0x02 #define BLE_GAP_ADV_REPORT_EVT_TYPE_ADV_NONCONN_IND 0x03 #define BLE_GAP_ADV_REPORT_EVT_TYPE_SCAN_RSP 0x04 #define BLE_GAP_ADV_REPORT_EVT_TYPE_AUX_ADV_IND 0x07
Description
The definition of event type of advertising report.
Macro Definition
| Macro | Description |
|---|---|
| BLE_GAP_ADV_REPORT_EVT_TYPE_ADV_IND | Connectable undirected advertising (ADV_IND) Report Event. |
| BLE_GAP_ADV_REPORT_EVT_TYPE_ADV_DIRECT_IND | Connectable directed advertising (ADV_DIRECT_IND) Report Event. |
| BLE_GAP_ADV_REPORT_EVT_TYPE_ADV_SCAN_IND | Scannable undirected advertising (ADV_SCAN_IND) Report Event. |
| BLE_GAP_ADV_REPORT_EVT_TYPE_ADV_NONCONN_IND | Non connectable undirected advertising (ADV_NONCONN_IND) Report Event. |
| BLE_GAP_ADV_REPORT_EVT_TYPE_SCAN_RSP | Scan Response (SCAN_RSP) Report Event. |
| BLE_GAP_ADV_REPORT_EVT_TYPE_AUX_ADV_IND | Connectable undirected advertising (AUX_ADV_IND) Report Event. |