1.1.2.1.1.1.32 Maximum number of skipped periodic advertising event
C
#define BLE_GAP_SYNC_SKIP_MAX 0x1F3
Description
Maximum number of periodic advertising can be skipped.
Macro Definition
| Macro | Description |
|---|---|
| BLE_GAP_SYNC_SKIP_MAX | The maximum periodic advertising event can be skipped. |