1.2.2.1.1.1.42 Periodic advertising interval
C
#define BLE_GAP_PERIODIC_ADV_INTERVAL_MIN 0x0006 #define BLE_GAP_PERIODIC_ADV_INTERVAL_MAX 0xFFFF
Description
Range of LE periodic advertising interval. (Unit: 1.25 ms)
Macro Definition
| Macro | Description |
|---|---|
| BLE_GAP_PERIODIC_ADV_INTERVAL_MIN | Minimum LE periodic adv interval. 7.5 ms |
| BLE_GAP_PERIODIC_ADV_INTERVAL_MAX | Maximum LE periodic adv interval. 81.91875 sec |