1.2.2.1.1.1.45 PHY type
C
#define BLE_GAP_PHY_TYPE_LE_1M 0x01 #define BLE_GAP_PHY_TYPE_LE_2M 0x02 #define BLE_GAP_PHY_TYPE_LE_CODED 0x03
Description
The definition of PHY type.
Macro Definition
| Macro | Description |
|---|---|
| BLE_GAP_PHY_TYPE_LE_1M | The connection is LE 1M PHY. |
| BLE_GAP_PHY_TYPE_LE_2M | The connection is LE 2M PHY. |
| BLE_GAP_PHY_TYPE_LE_CODED | The connection is LE Coded PHY. |