1.2.2.1.1.1.39 Operation of extended advertising data
C
#define BLE_GAP_EXT_ADV_DATA_OP_INTERMEDIATE 0x00 #define BLE_GAP_EXT_ADV_DATA_OP_FIRST_FRAG 0x01 #define BLE_GAP_EXT_ADV_DATA_OP_LAST_FRAG 0x02 #define BLE_GAP_EXT_ADV_DATA_OP_COMPLETE 0x03 #define BLE_GAP_EXT_ADV_DATA_OP_UNCHANGED 0x04
Description
The definition of extended advertising event operations.
Macro Definition
| Macro | Description |
|---|---|
| BLE_GAP_EXT_ADV_DATA_OP_INTERMEDIATE | Intermediate fragment of fragmented extended advertising data. |
| BLE_GAP_EXT_ADV_DATA_OP_FIRST_FRAG | First fragment of fragmented extended advertising data. |
| BLE_GAP_EXT_ADV_DATA_OP_LAST_FRAG | Last fragment of fragmented extended advertising data. |
| BLE_GAP_EXT_ADV_DATA_OP_COMPLETE | Complete extended advertising data. |
| BLE_GAP_EXT_ADV_DATA_OP_UNCHANGED | Unchanged data (just update the Advertising DID). |