BLE_GAP_PeriAdvParams_T
C
typedef struct BLE_GAP_PeriAdvParams_T { uint8_t advHandle; uint16_t intervalMin; uint16_t intervalMax; uint16_t properties; } BLE_GAP_PeriAdvParams_T;
Description
Structure for configuring periodic advertising parameters.
Field Documentation
Field | Description |
---|---|
advHandle | Identifies the advertising set whose periodic advertising parameters are being configured. Valid range: 0 to 0xEF. Refer to Maximum advertising handle for the maximum value. |
intervalMin | Minimum interval for periodic advertising. Unit: 1.25 ms. Refer to Periodic advertising interval for more details. |
intervalMax | Maximum interval for periodic advertising. Unit: 1.25 ms. Refer to Periodic advertising interval for more details. |
properties | Bitfield indicating the fields to be included in the advertising packet. Combinations of bits from Periodic advertising properties define the properties. |