BLE_GAP_AdvParams_T
C
typedef struct BLE_GAP_AdvParams_T { uint16_t intervalMin; uint16_t intervalMax; uint8_t type; BLE_GAP_Addr_T peerAddr; uint8_t advChannelMap; uint8_t filterPolicy; } BLE_GAP_AdvParams_T;
Description
Structure for configuring advertising parameters.
Field Documentation
Field | Description |
---|---|
intervalMin | Minimum advertising interval. Value range defined in Advertising interval. Unit: 0.625 ms. |
intervalMax | Maximum advertising interval. Value range defined in Advertising interval. Unit: 0.625 ms. |
type | Type of advertising. Refer to Address types for possible values. |
peerAddr | Peer device's Bluetooth address and type. See BLE_GAP_Addr_T for structure details. |
advChannelMap | Bitmap indicating which of the three advertising channels will be used. See Advertising channels for the definitions. |
filterPolicy | Advertising filter policy to determine how the advertiser filters scan and connection requests. See Advertising filter policies for options. |