BLE_GAP_EvtPhyUpdate_T

C

typedef struct BLE_GAP_EvtPhyUpdate_T
{
    uint16_t                connHandle;
    uint8_t                 status;
    uint8_t                 txPhy;
    uint8_t                 rxPhy;
}BLE_GAP_EvtPhyUpdate_T;

Field Documentation

FieldDescription
connHandleConnection handle associated with this connection.
statusResult of the PHY update procedure. See Status definitions for possible values.
txPhyConfigured PHY for transmissions. See PHY types for possible values.
rxPhyConfigured PHY for receptions. PHY types for possible values.