BLE_GAP_ExtCreateConnPhy_T

C

typedef struct BLE_GAP_ExtCreateConnPhy_T
{
    BLE_GAP_ExtCreateConnParams_T    le1mPhy;
    BLE_GAP_ExtCreateConnParams_T    le2mPhy;
    BLE_GAP_ExtCreateConnParams_T    leCodedPhy;
}BLE_GAP_ExtCreateConnPhy_T;

Description

Structure for configuring PHY-specific settings for extended connection creation.

Field Documentation

FieldDescription
le1mPhyScan connectable advertisements on the LE 1M PHY, and the connection parameters for the LE 1M PHY are provided.
le2mPhyThe connection parameters for the LE 2M PHY are provided.
leCodedPhyScan connectable advertisements on the LE Coded PHY, and the connection parameters for the LE 1M Coded are provided.