BLE_GAP_EvtConnParamUpdateParams_T

C

typedef struct BLE_GAP_EvtConnParamUpdateParams_T
{
    uint16_t                connHandle;
    uint8_t                 status;
    BLE_GAP_ConnParams_T    connParam;
} BLE_GAP_EvtConnParamUpdateParams_T;

Field Documentation

FieldDescription
connHandleConnection handle associated with this connection.
statusStatus of the connection parameter update, as defined in Status definitions.
connParamUpdated connection parameters. See BLE_GAP_ConnParams_T for structure details.