BLE_GAP_ExtAdvEnableParams_T
C
typedef struct BLE_GAP_ExtAdvEnableParams_T { uint8_t advHandle; uint16_t duration; uint8_t maxExtAdvEvts; }BLE_GAP_ExtAdvEnableParams_T;
Description
Structure for configuring extended advertising enable parameters.
Field Documentation
Field | Description |
---|---|
advHandle | Identifies the advertising set to be enabled or disabled. Valid range: 0 to 0xEF. Refer to Maximum advertising handle for the maximum value. |
duration | Duration for which the advertising set is enabled. Set to 0x0000 for continuous advertising until manually disabled. Unit: 10 ms. |
maxExtAdvEvts | Maximum number of extended advertising events to be sent before the advertising set is disabled, even if the duration has not expired. |