BLE_GAP_CharAppearance_T
C
typedef struct BLE_GAP_CharAppearance_T { uint16_t appearance; } BLE_GAP_CharAppearance_T;
Description
Structure for the Appearance characteristic containing the appearance value.
Field Documentation
Field | Description |
---|---|
appearance | Appearance value as defined by the Bluetooth SIG Assigned Numbers for Appearance characteristic. See Appearance definitions. |