BLE_GAP_AdvDataParams_T
C
typedef struct BLE_GAP_AdvDataParams_T { uint8_t advLen; uint8_t advData[BLE_GAP_ADV_MAX_LENGTH]; } BLE_GAP_AdvDataParams_T;
Description
Structure for configuring advertising data.
Field Documentation
Field | Description |
---|---|
advLen | Length of advertising data. Maximum length defined by Maximum advertising data length. |
advData | Advertising data buffer. Contains the actual advertising payload. |