BLE_GAP_EvtConnect_T

C

typedef struct BLE_GAP_EvtConnect_T
{
    uint8_t                 status;
    uint16_t                connHandle;
    uint8_t                 role;
    BLE_GAP_Addr_T          remoteAddr;
    uint8_t                 localRpaAddr[GAP_MAX_BD_ADDRESS_LEN];
    uint8_t                 remoteRpaAddr[GAP_MAX_BD_ADDRESS_LEN];
    uint16_t                interval;
    uint16_t                latency;
    uint16_t                supervisionTimeout;
} BLE_GAP_EvtConnect_T;

Field Documentation

FieldDescription
statusConnection status, as defined in Status definitions.
connHandleConnection handle associated with this connection.
roleRole in the connection, as defined in Connection roles.
remoteAddrBluetooth address of the remote device. See BLE_GAP_Addr_T for structure details..
localRpaAddrLocal Resolvable Private Address used, if privacy is enabled; otherwise, all zeros.
remoteRpaAddrPeer's Resolvable Private Address, if address resolution is successful; otherwise, all zeros.
intervalConnection interval in use, in units of 1.25ms.
latencyPeripheral latency for the connection in number of connection events.
supervisionTimeoutSupervision timeout for the connection, in units of 10ms.