BLE_GAP_ScanFilterName_T
C
typedef struct BLE_GAP_ScanFilterName_T { uint8_t nameLen; uint8_t targetName[BLE_GAP_SCAN_NAME_MAX_LEN]; } BLE_GAP_ScanFilterName_T;
Description
Structure for configuring a name filte in BLE GAP scanning.
Field Documentation
Field | Description |
---|---|
nameLen | Length of the target name to be compared. |
targetName | Target name data for comparison. |