3.6.25 CNFG_GetRevID Command and its Response

The CNFG_GetRevID command (0xB1) reads the MCP2222 device revision ID.

This command is sent through Endpoint 0x05 (OUT). The response is read through Endpoint 0x85 (IN).

Table 3-54. CNFG_GetRevID - Command
Byte IndexCommandDescription
00xB1Command codeReturns the device revision ID
Table 3-55. CNFG_GetRevID - Response
Byte IndexResponseDescription
00xB1Echo command codeReturns the CNFG_GetRevID command code and the device revision ID
10x21

Accepted – returns the device revision ID

Accepted – returns the device revision ID
20x10

Rev A0

Device revision ID

0x11

Rev A1

....….
0x20

Rev B0

0x21

Rev B1

....….