3.6.18 CNFG_DisablePassword Command
and its Response
The CNFG_DisablePassword command (0xC5) removes the password
from NVM and sets the protection level to Unprotected.
qwPassword→ 8-byte password
This command is sent through Endpoint 0x05 (OUT). The response is read through Endpoint 0x85 (IN).
| Byte Index | Command | Description | |
|---|---|---|---|
| 0 | 0xC5 | Command code | Removes the password |
| 1-8 | qwPassword | Password (8 bytes) | Eight bytes of password |
| Byte Index | Response | Description | |
|---|---|---|---|
| 0 | 0xC5 | Echo command code | Returns whether the CNFG_DisablePassword command was
accepted or rejected |
| 1 | 0x20 | Accepted – success | Accepted. The new state of the device configuration is Unprotected. |
0x60 | Rejected – wrong parameters | Rejected because the password length did not match | |
0x64 | Rejected – permanently locked | Rejected because the configuration is permanently locked | |
0x68 | Rejected - invalid state | Rejected because the configuration is locked | |
0x6C | Rejected - no operation | Rejected because the password is not set | |
0x80 | Rejected - wrong parameters | Rejected because the password did not match | |
0x90 | Failure - unsuccessful NVM write | Could not save in NVM; retry | |