3.6.14 CNFG_GetSPIConfiguration Command and its Response

The CNFG_GetSPIConfiguration command (0xAF) reads the SPI Configuration from SRAM or NVM:
  • bSource → 0x00 = SRAM; 0x01 = NVM

This command is sent through Endpoint 0x05 (OUT). The response is read through Endpoint 0x85 (IN).

Table 3-33. CNFG_GetSPIConfiguration - Command
Byte IndexCommandDescription

0

0xAF

Command code

Returns the SPI configuration from SRAM or NVM
1

0x00

0x01

bSource:

SRAM

NVM
Table 3-34. CNFG_GetSPIConfiguration - Response
Byte IndexResponseDescription
00xAFEcho command codeReturns the SPI configuration from SRAM or NVM
10x21AcceptedCommand is accepted
2

0x30

0x20

0x32

0x22

0x34

0x24

0x26

Speed:

12 MHz

6 MHz

3 MHz

1.5 MHz

750 kHz

375 kHz

187.5 kHz

SPI clock frequency
3

0x44

0x45

0x46

0x47

Mode:

0

1

2

3

SPI mode
4

0x00

0x01

0x40

0x41

0x80

0x81

0xC0

0xC1

CS-ActStat:

CS0-ActiveLow

CS0-ActiveHigh

CS1-ActiveLow

CS1-ActiveHigh

CS2-ActiveLow

CS2-ActiveHigh

CS3-ActiveLow

CS3-ActiveHigh

Chip-select and its assertion state
5

0x0000

0x000A

0x0014

0x001E

...

0x03E8

…

0x1388

0 μs

10 μs

20 μs

30 μs

...

1000 μs

...

5000 μs

Delay between chip-select assertion and the first data byte

Delay between each data byte

Delay between the last data byte and chip select de-assertion.