3.6.7 CNFG_GetProductName Command and its Response

The CNFG_GetProductName command (0x8D) reads the product name from NVM.

This command is sent through Endpoint 0x05 (OUT). The response is read through Endpoint 0x85 (IN).

Table 3-19. CNFG_GetProductName - Command
Byte IndexCommandDescription
00x8DCommand codeReturns the product name from NVM
Table 3-20. CNFG_GetProductName - Response
Byte IndexResponseDescription
00x8DEcho command codeReturns the command code and the product name from NVM
10x21

Accepted

Command is accepted
2bPrdLenNumber of ASCII characters x 2

(UTF-16LE format)

Length of the product name in bytes
3vPrdNameProduct name (up to 30 ASCII characters)Product name, in UTF-16LE format