3.6.16 CNFG_ResetToFactoryDefault Command and its Response

The CNFG_ResetToFactoryDefault command (0xC1) replaces the NVM configuration settings with factory-default values.

This command is sent through Endpoint 0x05 (OUT). The response is read through Endpoint 0x85 (IN).

Table 3-37. CNFG_ResetToFactoryDefault - Command
Byte IndexCommandDescription
00xC1Command codeReplaces the NVM configuration settings with factory-default values
Table 3-38. CNFG_ResetToFactoryDefault - Response
Byte IndexResponseDescription
00xC1Echo command codeReturns whether the CNFG_ResetToFactoryDefault () command was accepted or rejected
10x20Accepted – successThe NVM configuration settings are replaced with factory-default values
0x64Rejected – lockedRejected because the device is locked