3.6.20 CNFG_UnlockConfiguration
Command and its Response
The CNFG_UnlockConfiguration command (0xC9) changes the
protection level to ‘Password Set - Unlocked’:
qwPassword→ 8-byte password
This command is sent through Endpoint 0x05 (OUT). The response is read through Endpoint 0x85 (IN).
| Byte Index | Command | Description | |
|---|---|---|---|
| 0 | 0xC9 | Command code | Changes the protection level as ‘Password Set - Unlocked’ |
| 1-8 | qwPassword | Password (8 bytes) | Eight bytes of password |
| Byte Index | Response | Description | |
|---|---|---|---|
| 0 | 0xC9 | Echo command code | Returns whether the CNFG_UnlockConfiguration command
was accepted or rejected |
| 1 | 0x20 | Accepted – success |
Accepted. The new state of the device configuration is Password-protected (unLocked). |
0x80 | Rejected – wrong parameters | Rejected because the password did not match | |
0x64 | Rejected – password mismatch | Rejected because the configuration is permanently locked | |
0x68 | Rejected - invalid state | Rejected because the password is not set | |
0x6C | Rejected - no operation | Rejected because the configuration is already unlocked | |
0x90 | Failure - unsuccessful EEPROM write | Could not save to EEPROM; retry | |