3.6.24 MCP2222_SoftReset Command and
Its Response
The
MCP2222_SoftReset command (0x17) resets the
MCP2222 device and causes it to enumerate again on the USB bus.This command is sent through Endpoint 0x05 (OUT); the format is given in the following table.
| Byte Index | Command | Description | |
|---|---|---|---|
| 0 | 0x17 | Command code | Resets the MCP2222 and causes it to enumerate again |