2.3.6.3.1 Timing Characteristics

Table 2-72. Input Data Register Propagation Delays Worst Military-Case Conditions: TJ = 125 °C, Worst-Case VCC = 1.425 V
ParameterDescription–1Std.Units
tICLKQClock-to-Q of the Input Data Register0.250.30ns
tISUDData Setup Time for the Input Data Register0.280.33ns
tIHDData Hold Time for the Input Data Register0.000.00ns
tISUEEnable Setup Time for the Input Data Register0.390.47ns
tIHEEnable Hold Time for the Input Data Register0.000.00ns
tICLR2QAsynchronous Clear-to-Q of the Input Data Register0.480.58ns
tIPRE2QAsynchronous Preset-to-Q of the Input Data Register0.480.58ns
tIREMCLRAsynchronous Clear Removal Time for the Input Data Register0.000.00ns
tIRECCLRAsynchronous Clear Recovery Time for the Input Data Register0.240.28ns
tIREMPREAsynchronous Preset Removal Time for the Input Data Register0.000.00ns
tIRECPREAsynchronous Preset Recovery Time for the Input Data Register0.240.28ns
tIWCLRAsynchronous Clear Minimum Pulse Width for the Input Data Register0.220.26ns
tIWPREAsynchronous Preset Minimum Pulse Width for the Input Data Register0.220.26ns
tICKMPWHClock Minimum Pulse Width High for the Input Data Register0.360.42ns
tICKMPWLClock Minimum Pulse Width Low for the Input Data Register0.320.38ns
Note: For the derating values at specific junction temperature and voltage supply levels, refer to Table 2-7 for derating values.