2.3.6.5.1 Timing Characteristics

Table 2-74. Output Enable Register Propagation Delays Worst Military-Case Conditions: TJ = 125°C, Worst-Case VCC = 1.425V
ParameterDescription–1Std.Units
tOECLKQClock-to-Q of the Output Enable Register0.470.56ns
tOESUDData Setup Time for the Output Enable Register0.330.40ns
tOEHDData Hold Time for the Output Enable Register0.000.00ns
tOESUEEnable Setup Time for the Output Enable Register0.460.55ns
tOEHEEnable Hold Time for the Output Enable Register0.000.00ns
tOECLR2QAsynchronous Clear-to-Q of the Output Enable Register0.700.84ns
tOEPRE2QAsynchronous Preset-to-Q of the Output Enable Register0.700.84ns
tOEREMCLRAsynchronous Clear Removal Time for the Output Enable Register0.000.00ns
tOERECCLRAsynchronous Clear Recovery Time for the Output Enable Register0.240.28ns
tOEREMPREAsynchronous Preset Removal Time for the Output Enable Register0.000.00ns
tOERECPREAsynchronous Preset Recovery Time for the Output Enable Register0.240.28ns
tOEWCLRAsynchronous Clear Minimum Pulse Width for the Output Enable Register0.220.26ns
tOEWPREAsynchronous Preset Minimum Pulse Width for the Output Enable Register0.220.26ns
tOECKMPWHClock Minimum Pulse Width High for the Output Enable Register0.360.42ns
tOECKMPWLClock Minimum Pulse Width Low for the Output Enable Register0.320.38ns
Note: For specific junction temperature and voltage supply levels, refer to Table 2-7 for derating values.