2.3.6.4.1 Timing Characteristics
(Ask a Question)| Parameter | Description | –1 | Std. | Units |
|---|---|---|---|---|
| tOCLKQ | Clock-to-Q of the Output Data Register | 0.62 | 0.75 | ns |
| tOSUD | Data Setup Time for the Output Data Register | 0.33 | 0.40 | ns |
| tOHD | Data Hold Time for the Output Data Register | 0.00 | 0.00 | ns |
| tOSUE | Enable Setup Time for the Output Data Register | 0.46 | 0.56 | ns |
| tOHE | Enable Hold Time for the Output Data Register | 0.00 | 0.00 | ns |
| tOCLR2Q | Asynchronous Clear-to-Q of the Output Data Register | 0.85 | 1.02 | ns |
| tOPRE2Q | Asynchronous Preset-to-Q of the Output Data Register | 0.85 | 1.02 | ns |
| tOREMCLR | Asynchronous Clear Removal Time for the Output Data Register | 0.00 | 0.00 | ns |
| tORECCLR | Asynchronous Clear Recovery Time for the Output Data Register | 0.24 | 0.28 | ns |
| tOREMPRE | Asynchronous Preset Removal Time for the Output Data Register | 0.00 | 0.00 | ns |
| tORECPRE | Asynchronous Preset Recovery Time for the Output Data Register | 0.24 | 0.28 | ns |
| tOWCLR | Asynchronous Clear Minimum Pulse Width for the Output Data Register | 0.22 | 0.26 | ns |
| tOWPRE | Asynchronous Preset Minimum Pulse Width for the Output Data Register | 0.22 | 0.26 | ns |
| tOCKMPWH | Clock Minimum Pulse Width High for the Output Data Register | 0.36 | 0.42 | ns |
| tOCKMPWL | Clock Minimum Pulse Width Low for the Output Data Register | 0.32 | 0.38 | ns |
Note: For the derating values at specific junction temperature and voltage supply levels, refer to Table 2-7 for derating values.