9.4.6.2 Voltage Monitor Status Register

Note:
  1. The bit is hardware set at the end of the round-robin sequence and is hardware cleared half a clock cycle later (providing sufficient time to synchronize any updates before the next sequence).
  2. Hardware sets the bit when a Reset request is made due to a Fault-injected condition.
  3. Hardware sets the bit upon completion of the scan.
Name: VM1STAT
Offset: 0x3B2C

Bit 3130292827262524 
 WRALLOW      FLTRST 
Access R/HS/HCR/HS/HC 
Reset 00 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    SCANSRC[3:0]SCANBG 
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 00000 

Bit 31 – WRALLOW  Configuration Write Allow Status bit(1)

ValueDescription
1 VMxCON[SCANPS[2:0]] and VMxFLT can be safely written without creating a false error event.
0 Writing to VMxCON[SCANPS[2:0]] and VMxFLT is not allowed; writing can cause unexpected behavior of the module or a false error event.

Bit 24 – FLTRST  Power Monitor Reset Status bit(2)

ValueDescription
1 Reset event caused by the module occurred while performing Fault injection.
0 No Reset event caused by Fault injection testing has occurred.

Bits 4:1 – SCANSRC[3:0] Factory Source Scanned Status bit

ValueDescription
1000 VREG4 Scan is complete.
0100 VREG3 Scan is complete.
0010 VREG2 Scan is complete.
0001 VDDCORE (Buck) scan is complete.
0000 No factory sources were scanned.

Bit 0 – SCANBG  Bandgap Scan Status bit(3)

ValueDescription
1 Bandgap scan is complete.
0 Bandgap has not been scanned.