9.4.6.4 Voltage Monitor Event Status Register

Name: VM1EVENT
Offset: 0x3B34

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
    OVSRC[3:0]OVBG 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    UVSRC[3:0]UVBG 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 20:17 – OVSRC[3:0] Factory Scan Source OV Event Status bit

ValueDescription
1000 VREG4 caused an OV event.
0100 VREG3 caused an OV event.
0010 VREG2 caused an OV event.
0001 VDDCORE (Buck regulator) caused an OV event.
0000 Factory Scan Source OV event has not occurred.

Bit 16 – OVBG System Bandgap OV Event Status bit

ValueDescription
1 Overvoltage event caused by the main system bandgap has occurred.
0 Overvoltage event caused by the main system bandgap has not occurred.

Bits 4:1 – UVSRC[3:0] Factory Scan Source UV Event Status bit

ValueDescription
1000 VREG4 caused a UV event.
0100 VREG3 caused a UV event.
0010 VREG2 caused a UV event.
0001 VDDCORE (Buck regulator) caused a UV event.
0000 Factory Scan Source UV event has not occurred.

Bit 0 – UVBG System Bandgap UV Event Status bit

ValueDescription
1 Undervoltage event caused by main system bandgap has occurred.
0 Undervoltage event caused by main system bandgap has not occurred.