9.4.6.3 Voltage Monitor Fault Injection Configuration Register

Note:
  1. Selections 1 through 31 are in steps of 6.2 mV.
Name: VM1FLT
Offset: 0x3B30

Bit 3130292827262524 
 FLTRSTEN FLTOVUV   FLTOVSEL[4:0] 
Access R/WR/W/HCR/WR/W 
Reset 0001 
Bit 2322212019181716 
 FLTOVSEL[4:0]FLTUVSEL[4:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
          
Access  
Reset  

Bit 31 – FLTRSTEN Reset Request via Fault-Injection Enable bit

ValueDescription
1 Triggers a Reset request when a Fault caused by Fault injection occurs.
0 Prevents a Reset request from being triggered when a Fault is caused by a Fault injection sequence.

Bit 29 – FLTOVUV Reference Voltage Override Enable bit

ValueDescription
1 Allows FLTOVSEL[4:0] and FLTUVSEL[4:0] bits to override reference voltages in the next scan.
0 FLTOVSEL[4:0] and FLTUVSEL[4:0] will not override reference voltages in the next scan.

Bits 25:21 – FLTOVSEL[4:0]  OV Trip Point Selection for Fault Injection Overrides bits(1)

Used only when FLTOVUV = 1
ValueDescription
11111 0.743V
11110 0.737V
...
00010 0.562V
00001 0.556V
00000 0.450V

Bits 20:16 – FLTUVSEL[4:0]  UV Trip Point Selection for Fault Injection Overrides bits(1)

Used only when FLTOVUV = 1
ValueDescription
11111 0.450V
11110 0.456V
...
00010 0.631V
00001 0.637V
00000 0.743V (skips to highest available setting)