24.4.4.5.4 I2C Private Write or Read Transfers
The I2C private write and read transfers are initiated on the bus based on the I3CxCMDQUE settings, as shown in Table 24-12.
| Command Attribute | Bit Field | Programmed Value | Description |
|---|---|---|---|
|
Transfer Command |
CP |
0 |
Indicates to the controller not to consider the CMD field. |
|
CMD[14] |
NA |
This field is not applicable since the CP bit is set to 0. | |
|
CMD[13:7] |
NA |
This field is not applicable since the CP bit is set to 0. | |
|
DEV_INDX |
DEV_INDX |
Indicates the index of the device table, which consists of the target address to be targeted. | |
|
SPEED |
0 or 1 |
Indicates to the controller that the transfer should go in I2C SDR mode. Values (I2C mode): 0x0: I2C Fm 0x1: I2C Fm+ | |
|
SDAP |
0 or 1 |
0: Indicates to consider the transmit data from the Transmit FIFO if RnW is set to 0. 1: Indicates the controller to consider the receive data if RnW is set to 1. | |
|
RnW (Read and Write) |
0 or 1 | Transmit data from the command if RnW is set to 0. 1: Indicates the transfer is a read transfer. 0: Indicates the transfer is a write transfer. | |
|
PEC |
0 or 1 |
Indicates whether Packet Error Check is enabled for Private SDR transfers. 1: PEC check is enabled. 0: PEC check is disabled. | |
|
Transfer Argument (SDAP=0) |
DATA_LENGTH |
0 - 65535 |
Indicates the transfer length of the transfer. |
|
Short Data Argument (SDAP=1) |
BYTE_STRB |
0,1,3,7 |
Indicates that the respective data bytes of the Immediate command are valid. |