17.4.3 CVD Active Guards Pins
To reduce the base capacitance of the CVDANx sensor and increase sensitivity, the active guards’ traces around the sensor following the CVDANx voltage (CVD waveform) can be used. The idle neighbor pins to a CVDANx pin (CVDANx-1 and CVDANx+1) can function as active guards when enabled by the GRDA[1:0] and GRDB[1:0] bits in the record register ITCRECx. For the CVDANx pin assigned by the PIN[6:0] bits, the GRDA[1:0] bits and GRDB[1:0] map the guard signal to the CVDANx-1 and CVDANx+1 pins. The following options are available:
- Active guards are not used/disabled when
GRDA[1:0] and GRDB[1:0] =
0or3. - The PCA[1:0] and/or PCB[1:0] bits in
the acquisition commands will control CVDANx-1 when GRDA[1:0] =
1and/or GRDB[1:0] =1. - The PCA[1:0] and/or PCB[1:0] bits in
the acquisition commands will control CVDANx+1 when GRDA[1:0] =
2and/or GRDB[1:0] =2.