17.4.5 Analog Multiplexor Mode
Several CVDANx pins can be connected together when the MULEN bit is set in the ITCLSxCON register. This allows for the implementation of an analog multiplexer. The connected ANx inputs are selected by bits in the ITCLSxMUL register.