16.3.28 ADC 2 Channel n Result Register
Legend: n = ADC channel number (0-7); R = Readable bit
| Name: | AD2CHnRES |
| Offset: | 0x924, 0x944, 0x964, 0x984, 0x9A4, 0x9C4, 0x9E4, 0xA04 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| RESF[11:4] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| RESF[3:0] | |||||||||
| Access | R | R | R | R | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| RES[11:8] | |||||||||
| Access | R | R | R | R | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RES[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |