Legend: n = ADC number; Readable bit; HS = Hardware Settable bit; HC = Hardware
Clearable bit
Name:
ADnRSTAT
Offset:
0x80C, 0x90C,
0xA8C
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
Access
Reset
Bit
7
6
5
4
3
2
1
0
CH[7:0]RRDY
Access
R/HS/HC
R/HS/HC
R/HS/HC
R/HS/HC
R/HS/HC
R/HS/HC
R/HS/HC
R/HS/HC
Reset
0
0
0
0
0
0
0
0
Bits 7:0 – CH[7:0]RRDY Channel x Conversion
Result Ready bits
Each bit in this register is
set by hardware when the corresponding channel x conversion result is written into
the ADnRESx register. The bit is cleared by hardware when the ADnRESx register is
read by software.
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.