16.3.31 ADC 2 Channel n High Compare Register Legend: n = ADC channel number (0-7); R = Readable bit; W = Writable bit Name: AD2CHnCMPHIOffset: 0x930, 0x950, 0x970, 0x990, 0x9B0, 0x9D0, 0x9F0, 0xA10Bit 3130292827262524 CMPHI[31:24] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 00000000 Bit 2322212019181716 CMPHI[23:16] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 00000000 Bit 15141312111098 CMPHI[15:8] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 00000000 Bit 76543210 CMPHI[7:0] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 00000000 Bits 31:0 – CMPHI[31:0] High Threshold Comparator Value bits
Bit 3130292827262524 CMPHI[31:24] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 00000000 Bit 2322212019181716 CMPHI[23:16] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 00000000 Bit 15141312111098 CMPHI[15:8] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 00000000 Bit 76543210 CMPHI[7:0] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 00000000