16.3.1 ADC n Control Register
Note:
- Timing is approximate and dependent on the 32K oscillator's accuracy. Changing this value during ADC operation may cause erratic re-calibration timing.
- Recovery from Standby mode requires 230 ADC clock cycles.
- Set the ADON bit only after the ADC module has been configured. Changing ADC
configuration bits when ADON =
1will result in unpredictable behavior.
Legend: n = ADC number; HS = Hardware Settable bit; HC = Hardware Clearable bit; R = Readable bit; W = Writable bit; S = Set Only bit; C = Clear Only bit
| Name: | ADnCON |
| Offset: | 0x800, 0x900, 0xA80 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| ADRDY | CALRDY | CALREQ | ACALEN | CALRATE[1:0] | MODE[1:0] | ||||
| Access | HS/HC/R | HS/HC/R | R/W/HC | R/W | R/W | R/W | HS/HC/R | HS/HC/R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| RPTCNT[5:0] | STNDBY | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 1 | 0 | 0 | 1 | 0 | 0 | ||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ON | TSTLOCK | TSTEN | |||||||
| Access | R/W | R/W | R/W/C | ||||||
| Reset | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BUFEN | CALCNT[1:0] | ||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bit 31 – ADRDY ADC Ready bit
| Value | Description |
|---|---|
1 |
ADC is ready. |
0 |
ADC is off. |
Bit 30 – CALRDY Calibration Done bit
| Value | Description |
|---|---|
1 |
Calibration cycle has finished. |
0 |
Calibration was not started or is in progress. |
Bit 29 – CALREQ Software Calibration Cycle Request bit
| Value | Description |
|---|---|
1 |
Setting this bit executes the calibration cycle. |
0 |
Calibration cycle is not requested. |
Bit 28 – ACALEN Auto Calibration Enable bit
| Value | Description |
|---|---|
1 |
Periodic recalibration is enabled. |
0 |
Periodic recalibration is off. |
Bits 27:26 – CALRATE[1:0] Auto Re-Calibration Period bits (1)
| Value | Description |
|---|---|
| 11 | Recalibration every 4096 seconds |
| 10 | Recalibrate every 1024 seconds |
| 01 | Recalibrate every 64 seconds |
| 00 | Recalibrate every second |
Bits 25:24 – MODE[1:0] ADC Operation Mode Status bits
| Value | Description |
|---|---|
| 1x |
ADC is on. |
| 01 | ADC is in Standby mode. |
| 00 | ADC is powered down. |
Bits 23:18 – RPTCNT[5:0] Conversion Repeat Timer Period bits
This timer can be used to generate ADC triggers periodically by selecting the RPTCNT timer as a trigger source in the TRG2SRC[5:0] (ADnCHxCON1[13:8]) bits. This timer counts ADC clock cycles.
| Value | Description |
|---|---|
| 111111 | 64 ADC clock cycles between triggers |
| ... | |
| 0000010 | 3 ADC clock cycles between triggers |
| 000001 | 2 ADC clock cycles between triggers |
| 000000 | 1 ADC clock cycle between triggers |
Bit 16 – STNDBY ADC Standby Enable Bit(2)
| Value | Description |
|---|---|
| 1 | ADC module is in a power reduced mode. |
| 0 | ADC is in normal active mode. |
Bit 15 – ON ADC Enable bit(3)
| Value | Description |
|---|---|
| 1 | ADC module is enabled. |
| 0 | ADC module is disabled. |
Bit 10 – TSTLOCK TSTEN (ADnCON[8]) Lock bit
| Value | Description |
|---|---|
1 |
TSTEN
bit cannot be set to 1 but can be cleared to
0. |
0 |
TSTEN
bit can be set to 1. |
Bit 8 – TSTEN Test Mode Enable bit
| Value | Description |
|---|---|
1 |
The test mode is enabled. |
0 |
The test mode is disabled. |
Bit 7 – BUFEN Buffer Enable bit
| Value | Description |
|---|---|
| 1 | Input buffer is enabled. |
| 0 | Input buffer is disabled and bypassed. |
Bits 6:5 – CALCNT[1:0] ADC Idle Cycles Prior to Calibration bits
| Value | Description |
|---|---|
| 11 | Wait for 16 activity-free ADC clock cycles before initiating the requested calibration |
| 10 | Wait for 8 activity-free ADC clock cycles before initiating the requested calibration |
| 01 | Wait for 4 activity-free ADC clock cycles before initiating the requested calibration |
| 00 | Wait for 2 activity-free ADC clock cycles before initiating the requested calibration |