16.3.11 ADC 1 Channel n Counter Register

Legend: n = ADC channel number (0-6); HS = Hardware Settable bit; HC = Hardware Clearable bit; R = Readable bit

Name: AD1CHnCNT
Offset: 0x828, 0x848, 0x868, 0x888, 0x8A8, 0x8C8, 0x8E8

Bit 3130292827262524 
 CNTSTAT[15:8] 
Access HS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/R 
Reset 00000000 
Bit 2322212019181716 
 CNTSTAT[7:0] 
Access HS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/R 
Reset 00000000 
Bit 15141312111098 
 CNT[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CNT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:16 – CNTSTAT[15:0] Count Status bits

Number of conversions done in integration (MODE[1:0] bits = ‘10’) and window (MODE[1:0] bits = ‘01’) sampling modes.

Bits 15:0 – CNT[15:0] Count bits

Number of samples for an integration sampling mode (MODE[1:0] bits = ‘10’) and the maximum number of samples for a window sampling mode (MODE[1:0] bits = ‘01’).