16.3.25 ADC n Channel 6 Control Register 1
Legend: n = ADC number; R = Readable bit; W = Writable bit
| Name: | ADnCH6CON1 |
| Offset: | 0x8D8, 0x9D8, 0xB58 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| DIFF | FRAC | NINSEL[1:0] | PINSEL[3:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| TRG1POL | EIEN | IRQSEL | SAMC[4:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ACCNUM[1:0] | TRG2SRC[5:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MODE[1:0] | TRG1SRC[5:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 31 – DIFF Differential Input Enable bit
| Value | Description |
|---|---|
| 1 | Differential Input mode; data is output as signed (two’s complement). |
| 0 | Single-Ended Input mode; data is output as unsigned. |
Bit 30 – FRAC Fractional Data Output Format Enable bit
| Value | Description |
|---|---|
| 1 | Results in ADnDATAx and ADnRESx registers are aligned to the left (in the fractional format). |
| 0 | Results in ADnDATAx and ADnRESx registers are aligned to the right. |
Bits 29:28 – NINSEL[1:0] Negative Analog Input Selection bits
The value of NINSEL[1:0] selects the negative analog input in the format ADnANNx, where n is the ADC instance and x is the NINSEL[1:0] value.
Examples:
- NINSEL = 0x0 on ADC1 selects AD1ANN0 (AVSS ground reference).
- NINSEL = 0x1 on ADC2 selects AD2ANN1.
Bits 27:24 – PINSEL[3:0] Positive Analog Input Selection bits
The value of PINSEL[3:0] selects the positive analog input in the format ADnANx, where n is the ADC instance and x is the PINSEL[3:0] value.
Examples:
- PINSEL = 0x0 on ADC1 selects AD1AN0
- PINSEL = 0x3 on ADC2 selects AD2AN3
- PINSEL = 0x8 on ADC1 selects AD1AN8 (15/16 or 1/16 × AVDD reference; see VREFSEL)
Bit 23 – TRG1POL Starting Trigger Polarity Selection bits
| Value | Description |
|---|---|
| 1 | Active level of the signal selected by TRG1SRC[4:0] bits is low; a falling edge generates a conversion request. |
| 0 | Active level of the signal selected by TRG1SRC[4:0] bits is high; a rising edge generates a conversion request. |
Bit 22 – EIEN Early Interrupt Enable bit (3)
| Value | Description |
|---|---|
| 1 | Early interrupt is enabled. |
| 0 | Normal interrupt timing |
Bit 21 – IRQSEL Channel Ready Interrupt Request Select bit
| Value | Description |
|---|---|
| 1 | The channel interrupt is generated when data is ready in the ADnDATAx register. |
| 0 | The channel interrupt is generated after each single conversion when the result is ready in the ADnRESx register. |
Bits 20:16 – SAMC[4:0] Sampling Time Selection bits
| Value | Description |
|---|---|
| 11111 |
62.5 TAD |
| 11100 |
60.5 TAD |
| ... | |
| 00010 |
4.5 TAD |
| 00001 |
2.5 TAD |
| 00000 | 0.5 TAD |
Bits 15:14 – ACCNUM[1:0] Oversampling Mode Number of Samples Selection bits (1)
| Value | Description |
|---|---|
| 11 | 256 samples, 16 bits result in the ADnDATAx register |
| 10 | 64 samples, 15 bits result in the ADnDATAx register |
| 01 | 16 samples, 14 bits result in the ADnDATAx register |
| 00 | 4 samples, 13 bits result in the ADnDATAx register |
Bits 13:8 – TRG2SRC[5:0] Multi-Sample Conversions Re-Trigger Source Selection bits
Bits 7:6 – MODE[1:0] Sampling Mode Selection bits
| Value | Description |
|---|---|
| 11 | Oversampling of multiple samples is defined by the ACCNUM[1:0] bits. The first conversion is initiated by the TRG1SRC[4:0] trigger, and all other conversions are executed by the TRG2SRC[4:0] trigger. |
| 10 | Integration of multiple samples is defined by: CNTx[15:0] bits (ADnCNTx[15:0]). The first conversion is initiated by the TRG1SRC[4:0] trigger, and all other conversions are executed by the TRG2SRC[4:0] trigger. |
| 01 | Window gated by TRG1SRC[4:0] source. In this mode, the samples are accumulated when a signal selected by the TRG1SRC[4:0] bits has an active level. All conversions are initiated by the TRG2SRC[4:0] trigger. The number of conversions is limited by the CNTx[15:0] bits (ADnCNTx[15:0]). |
| 00 | Single sample initiated by the TRG1SRC[4:0] trigger. |