16.3.5 ADC n Comparators Status Register

Legend: n = ADC number; HS = Hardware Settable bit; C = Clear Only bit; R = Readable bit

Name: ADnCMPSTAT
Offset: 0x810, 0x910, 0xA90

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 CMP[7:0]FLG 
Access HS/C/RHS/C/RHS/C/RHS/C/RHS/C/RHS/C/RHS/C/RHS/C/R 
Reset 00000000 

Bits 7:0 – CMP[7:0]FLG Channel x Comparator Event Detection bits

These bits are set when ADC channel data meets comparison criteria and cleared when a “0” is written to this bit by software.