16.3.27 ADC 2 Channel n Data Register

Legend: n = ADC channel number (0-7); R = Readable bit

Name: AD2CHnDATA
Offset: 0x920, 0x940, 0x960, 0x980, 0x9A0, 0x9C0, 0x9E0, 0xA00

Bit 3130292827262524 
 DATA[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 DATA[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 DATA[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 DATA[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – DATA[31:0] Channel Data/Primary Accumulator bits