16.3.38 ADC 3 Channel n Low Compare Register
Legend: n = ADC channel number (0-11); R = Readable bit; W = Writable bit
| Name: | AD3CHnCMPLO |
| Offset: | 0xAAC, 0xACC, 0xAEC, 0xB0C, 0xB2C, 0xB4C, 0xB6C, 0xB8C, 0xBAC, 0xBCC, 0xBEC, 0xC0C |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| CMPLO[31:24] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| CMPLO[23:16] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CMPLO[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CMPLO[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |