Legend: n = ADC channel number (0-6); R = Readable bit
Name:
AD1CHnRES
Offset:
0x824, 0x844, 0x864,
0x884, 0x8A4, 0x8C4, 0x8E4
Bit
31
30
29
28
27
26
25
24
RESF[11:4]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bit
23
22
21
20
19
18
17
16
RESF[3:0]
Access
R
R
R
R
Reset
0
0
0
0
Bit
15
14
13
12
11
10
9
8
RES[11:8]
Access
R
R
R
R
Reset
0
0
0
0
Bit
7
6
5
4
3
2
1
0
RES[7:0]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bits 31:20 – RESF[11:0] Conversion Result bits
Bits 11:0 – RES[11:0] Conversion Result
bits
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.