16.3.37 ADC 3 Channel n Counter Register
Legend: n = ADC channel number (0-11); HS = Hardware Settable bit; HC = Hardware Clearable bit; R = Readable bit
| Name: | AD3CHnCNT |
| Offset: | 0xAA8, 0xAC8, 0xAE8, 0xB08, 0xB28, 0xB48, 0xB68, 0xB88, 0xBA8, 0xBC8, 0xBE8, 0xC08 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| CNTSTAT[15:8] | |||||||||
| Access | HS/HC/R | HS/HC/R | HS/HC/R | HS/HC/R | HS/HC/R | HS/HC/R | HS/HC/R | HS/HC/R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| CNTSTAT[7:0] | |||||||||
| Access | HS/HC/R | HS/HC/R | HS/HC/R | HS/HC/R | HS/HC/R | HS/HC/R | HS/HC/R | HS/HC/R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CNT[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CNT[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 31:16 – CNTSTAT[15:0] Count Status bits
Number of conversions done in integration (MODE[1:0] bits =
‘10’) and window (MODE[1:0] bits = ‘01’)
sampling modes.
Bits 15:0 – CNT[15:0] Count bits
Number of samples for an integration sampling mode (MODE[1:0] bits =
‘10’) and the maximum number of samples for a window
sampling mode (MODE[1:0] bits = ‘01’).