5.1.5 Step 4: Select Plugin Board

Select the MPLAB REAL ICE In-Circuit Emulator plugin board. If the emulator is not chosen as your debug tool, MPLAB X IDE will not show this step.
A plugin board is a circuit board that is inserted into the emulator’s driver board slot to provide or add debug functionality.
| Supported Plugin Board | Board Description |
|---|---|
| None | Standard Communications driver board |
| None | High-Speed Communications driver board |
| JTAG Driver Board | JTAG Adapter board |
| Power Monitor Board | Power Monitor board (also inserts into logic probe connector) |
Select your tool and then click Next>.